TLK110-27/16INX3.307IN-MCT2138LBFT-B9XM8
10432845
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.307 in
- Internal Diameter (in): 2.4375 in
- Axial Force (Lbf): 23618 lbs
- Height: 4.40
- Length: 3.50
- Net Weight: 5.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2399 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T110P020716 Medium-High Torque Locking Device with an external diameter of 3.307-inches and an internal diameter of 2.4375-inches.