TLK110-42MMX55MM-MCT701LBFT-B8XM6
10432747
MFG #: Tollok
$0.00
/
- External Diameter (mm): 55 mm
- Internal Diameter (mm): 42 mm
- Axial Force (kN): 84 kN
- Height: 3.10
- Length: 2.30
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 1750 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.10
Tollok T110042X055 Medium-High Torque Locking Device with an external diameter of 55-millimeters and an internal diameter of 42-millimeters.