TLK110-4INX4.921IN-MCT11138LBFT-B18XM10
10432723
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.921 in
- Internal Diameter (in): 4 in
- Axial Force (Lbf): 67500 lbs
- Height: 6.10
- Length: 4.20
- Net Weight: 13.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 11250 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.10
Tollok T110P040000 Medium-High Torque Locking Device with an external diameter of 4.921-inches and an internal diameter of 4-inches.