TLK110-80MMX100MM-MCT5915LBFT-B12XM10
10432652
MFG #: Tollok
$0.00
/
- External Diameter (mm): 100 mm
- Internal Diameter (mm): 80 mm
- Axial Force (kN): 200 kN
- Height: 5.20
- Length: 4.20
- Net Weight: 3.50
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 8000 Nm
- Unit of Dimension: IN
- Weight unit: KG
- Width: 5.20
Tollok T110080X100 Medium-High Torque Locking Device with an external diameter of 100-millimeters and an internal diameter of 80-millimeters.