TLK110-35MMX47MM-MCT583LBFT-B8XM6
10432609
MFG #: Tollok
$0.00
/
- External Diameter (mm): 47 mm
- Internal Diameter (mm): 35 mm
- Axial Force (kN): 45 kN
- Height: 2.80
- Length: 2.30
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 790 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.80
Tollok T110035X047 Medium-High Torque Locking Device with an external diameter of 47-millimeters and an internal diameter of 35-millimeters.