TLK110-12MMX18MM-MCT43LBFT-B4XM4
10432423
MFG #: Tollok
$0.00
/
- External Diameter (mm): 18 mm
- Internal Diameter (mm): 12 mm
- Axial Force (kN): 10 kN
- Height: 1.30
- Length: 1.20
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 58 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.30
Tollok T110012X018 Medium-High Torque Locking Device with an external diameter of 18-millimeters and an internal diameter of 12-millimeters.