TLK110-27/8INX3.740IN-MCT4003LBFT-B9XM10
10432249
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.74 in
- Internal Diameter (in): 2.875 in
- Axial Force (Lbf): 37500 lbs
- Height: 5.00
- Length: 4.20
- Net Weight: 7.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 4492 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T110P020708 Medium-High Torque Locking Device with an external diameter of 3.74-inches and an internal diameter of 2.875-inches.