TLK110-40MMX53MM-MCT664LBFT-B8XM6
10432244
MFG #: Tollok
$0.00
/
- External Diameter (mm): 53 mm
- Internal Diameter (mm): 40 mm
- Axial Force (kN): 45 kN
- Height: 3.00
- Length: 2.30
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 900 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Tollok T110040X053 Medium-High Torque Locking Device with an external diameter of 53-millimeters and an internal diameter of 40-millimeters.