TLK110-37/16INX4.409IN-MT6381LBT-B12XM10
10432207
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.409 in
- Internal Diameter (in): 3.4375 in
- Axial Force (Lbf): 56250 lbs
- Height: 5.70
- Length: 4.20
- Net Weight: 9.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 8056 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.70
Tollok T110P030716 Medium-High Torque Locking Device with an external diameter of 4.409-inches and an internal diameter of 3.4375-inches.