TLK110-7/16INX0.709IN-MCT40LBFT-B4XM4
10432149
MFG #: Tollok
$0.00
/
- External Diameter (in): 0.709 in
- Internal Diameter (in): 0.4375 in
- Axial Force (Lbf): 2218 lbs
- Height: 1.30
- Length: 1.20
- Net Weight: 0.20
- Screws Tightening Torque (Lb/ft): 4 lb/ft
- Torque (Lb/ft): 40 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.30
Tollok T110P000716 Medium-High Torque Locking Device with an external diameter of 0.709-inches and an internal diameter of 0.4375-inches.