TLK110-7MMX15MM-MCT18LBFT-B3XM4
10432144
MFG #: Tollok
$0.00
/
- External Diameter (mm): 15 mm
- Internal Diameter (mm): 7 mm
- Axial Force (kN): 7 kN
- Height: 1.10
- Length: 1.20
- Net Weight: 0.10
- Screws Tightening Torque (Nm): 5 Nm
- Torque (Nm): 25 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.10
Tollok T110007X015 Medium-High Torque Locking Device with an external diameter of 15-millimeters and an internal diameter of 7-millimeters.