TLK110-15/8INX2.165IN-MCT686LBFT-B8XM6
10432099
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.165 in
- Internal Diameter (in): 1.625 in
- Axial Force (Lbf): 18894 lbs
- Height: 3.10
- Length: 2.30
- Net Weight: 2.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1279 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.10
Tollok T110P010508 Medium-High Torque Locking Device with an external diameter of 2.165-inches and an internal diameter of 1.625-inches.