TLK110-48MMX62MM-MCT1482LBFT-B8XM8
10432083
MFG #: Tollok
$0.00
/
- External Diameter (mm): 62 mm
- Internal Diameter (mm): 48 mm
- Axial Force (kN): 84 kN
- Height: 3.50
- Length: 3.10
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2010 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
Tollok T110048X062 Medium-High Torque Locking Device with an external diameter of 62-millimeters and an internal diameter of 48-millimeters.