TLK110-33/8INX4.173IN-MT6265LBFT-B12XM10
10432079
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.173 in
- Internal Diameter (in): 3.375 in
- Axial Force (Lbf): 45000 lbs
- Height: 5.40
- Length: 4.20
- Net Weight: 8.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 6328 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.40
Tollok T110P030308 Medium-High Torque Locking Device with an external diameter of 4.173-inches and an internal diameter of 3.375-inches.