TLK110-1INX1.339IN-MCT211LBFT-B4XM6
10432003
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.339 in
- Internal Diameter (in): 1 in
- Axial Force (Lbf): 5113 lbs
- Height: 2.30
- Length: 2.00
- Net Weight: 0.90
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 212 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.30
Tollok T110P010000 Medium-High Torque Locking Device with an external diameter of 1.339-inches and an internal diameter of 1-inch.