TLK200-51/2INX7.492IN-MT15201LBT-BM12X22
10433278
MFG #: Tollok
$0.00
/
- External Diameter (in): 7.492 in
- Internal Diameter (in): 5.5 in
- Axial Force (Lbf): 78887 lbs
- Height: 7.50
- Length: 2.10
- Net Weight: 9.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 21374 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
Tollok T200P050102 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 7.492-inches and an internal diameter of 5.5000-inches.