TLK200-660MMX770MM-MCT682243LBFT-B56XM24
10432799
MFG #: Tollok
$0.00
/
- External Diameter (mm): 770 mm
- Internal Diameter (mm): 660 mm
- Axial Force (kN): 3456 kN
- Height: 30.40
- Length: 5.20
- Net Weight: 218.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 1140000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 30.40
Tollok T200660X770 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 770-millimeters and an internal diameter of 660-millimeters.