TLK200-4INX5.843IN-MCT7147LBFT-BM12X14
10432679
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.843 in
- Internal Diameter (in): 4 in
- Axial Force (Lbf): 50992 lbs
- Height: 5.90
- Length: 1.90
- Net Weight: 5.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 9890 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.90
Tollok T200P040000 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 5.843-inches and an internal diameter of 4.0000-inches.