TLK200-115/16INX3.150IN-MT1386LBT-BM8X12
10432548
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.15 in
- Internal Diameter (in): 1.9375 in
- Axial Force (Lbf): 19811 lbs
- Height: 3.20
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1770 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T200P011516 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 3.150-inches and an internal diameter of 1.9375-inches.