TLK200-170MMX225MM-MCT24782LBFT-B22XM14
10432327
MFG #: Tollok
$0.00
/
- External Diameter (mm): 225 mm
- Internal Diameter (mm): 170 mm
- Axial Force (kN): 476 kN
- Height: 8.90
- Length: 2.40
- Net Weight: 13.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 40400 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.90
Tollok T200170X225 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 225-millimeters and an internal diameter of 170-millimeters.