TLK200-160MMX210MM-MCT20947LBFT-B26XM12
10432042
MFG #: Tollok
$0.00
/
- External Diameter (mm): 210 mm
- Internal Diameter (mm): 160 mm
- Axial Force (kN): 411 kN
- Height: 8.30
- Length: 2.10
- Net Weight: 9.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 32900 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.30
Tollok T200160X210 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 210-millimeters and an internal diameter of 160-millimeters.