TLK131-27/8INX4.528IN-MCT3559LBFT-B8XM10
10433294
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.528 in
- Internal Diameter (in): 2.875 in
- Axial Force (Lbf): 30000 lbs
- Height: 4.10
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 3592 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.10
Tollok T131P020708 High Torque Locking Device with an external diameter of 4.528-inches and an internal diameter of 2.875-inches.