TLK131-110MMX155MM-MCT7855LBFT-B8XM12
10433204
MFG #: Tollok
$0.00
/
- External Diameter (mm): 155 mm
- Internal Diameter (mm): 110 mm
- Axial Force (kN): 194 kN
- Height: 6.50
- Length: 3.20
- Net Weight: 12.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 10680 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Tollok T131110X155 High Torque Locking Device with an external diameter of 155-millimeters and an internal diameter of 110-millimeters.