TLK131-220MMX285MM-MCT44991LBFT-B12XM16
10433122
MFG #: Tollok
$0.00
/
- External Diameter (mm): 285 mm
- Internal Diameter (mm): 220 mm
- Axial Force (kN): 556 kN
- Height: 11.60
- Length: 4.20
- Net Weight: 23.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 61150 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.60
Tollok T131220X285 High Torque Locking Device with an external diameter of 285-millimeters and an internal diameter of 220-millimeters.