TLK131-21/4INX3.543IN-MCT1754LBFT-B8XM8
10432978
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.543 in
- Internal Diameter (in): 2.25 in
- Axial Force (Lbf): 18894 lbs
- Height: 3.80
- Length: 2.30
- Net Weight: 7.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1770 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.80
Tollok T131P020104 High Torque Locking Device with an external diameter of 3.543-inches and an internal diameter of 2.25-inches.