TLK131-30MMX55MM-MCT376LBFT-B6XM6
10432972
MFG #: Tollok
$0.00
/
- External Diameter (mm): 55 mm
- Internal Diameter (mm): 30 mm
- Axial Force (kN): 34 kN
- Height: 2.50
- Length: 1.90
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 510 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.50
Tollok T131030X055 High Torque Locking Device with an external diameter of 55-millimeters and an internal diameter of 30-millimeters.