TLK131-3/4INX1.850IN-MCT238LBFT-B6XM6
10432871
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.85 in
- Internal Diameter (in): 0.75 in
- Axial Force (Lbf): 7669 lbs
- Height: 2.10
- Length: 1.90
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 236 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.10
Tollok T131P000304 High Torque Locking Device with an external diameter of 1.85-inches and an internal diameter of 0.75-inches.