TLK131-60MMX90MM-MCT1859LBFT-B8XM8
10432757
MFG #: Tollok
$0.00
/
- External Diameter (mm): 90 mm
- Internal Diameter (mm): 60 mm
- Axial Force (kN): 84 kN
- Height: 3.80
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2520 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.80
Tollok T131060X090 High Torque Locking Device with an external diameter of 90-millimeters and an internal diameter of 60-millimeters.