TLK131-170MMX225MM-MCT25077LBFT-B12XM14
10432660
MFG #: Tollok
$0.00
/
- External Diameter (mm): 225 mm
- Internal Diameter (mm): 170 mm
- Axial Force (kN): 467 kN
- Height: 9.30
- Length: 3.60
- Net Weight: 22.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 39650 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.30
Tollok T131170X225 High Torque Locking Device with an external diameter of 225-millimeters and an internal diameter of 170-millimeters.