TLK131-200MMX260MM-MCT36804LBFT-B15XM14
10432647
MFG #: Tollok
$0.00
/
- External Diameter (mm): 260 mm
- Internal Diameter (mm): 200 mm
- Axial Force (kN): 533 kN
- Height: 10.60
- Length: 3.60
- Net Weight: 23.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 53300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.60
Tollok T131200X260 High Torque Locking Device with an external diameter of 260-millimeters and an internal diameter of 200-millimeters.