TLK131-2INX3.150IN-MCT1170LBFT-B6XM8
10432643
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.15 in
- Internal Diameter (in): 2 in
- Axial Force (Lbf): 18894 lbs
- Height: 3.40
- Length: 2.30
- Net Weight: 4.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1571 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T131P020000 High Torque Locking Device with an external diameter of 3.15-inches and an internal diameter of 2-inches.