TLK131-90MMX130MM-MCT5532LBFT-B10XM10
10432487
MFG #: Tollok
$0.00
/
- External Diameter (mm): 130 mm
- Internal Diameter (mm): 90 mm
- Axial Force (kN): 167 kN
- Height: 5.40
- Length: 2.80
- Net Weight: 8.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 7500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.40
Tollok T131090X130 High Torque Locking Device with an external diameter of 130-millimeters and an internal diameter of 90-millimeters.