TLK131-180MMX235MM-MCT26552LBFT-B12XM14
10432258
MFG #: Tollok
$0.00
/
- External Diameter (mm): 235 mm
- Internal Diameter (mm): 180 mm
- Axial Force (kN): 467 kN
- Height: 9.60
- Length: 3.60
- Net Weight: 22.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 42000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.60
Tollok T131180X235 High Torque Locking Device with an external diameter of 235-millimeters and an internal diameter of 180-millimeters.