TLK131-13/4INX2.953IN-MCT1023LBFT-B6XM8
10432215
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.953 in
- Internal Diameter (in): 1.75 in
- Axial Force (Lbf): 14171 lbs
- Height: 3.20
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1033 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T131P010304 High Torque Locking Device with an external diameter of 2.953-inches and an internal diameter of 1.75-inches.