TLK131-85MMX125MM-MCT5222LBFT-B10XM10
10432085
MFG #: Tollok
$0.00
/
- External Diameter (mm): 125 mm
- Internal Diameter (mm): 85 mm
- Axial Force (kN): 167 kN
- Height: 5.20
- Length: 2.80
- Net Weight: 6.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 7080 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.20
Tollok T131085X125 High Torque Locking Device with an external diameter of 125-millimeters and an internal diameter of 85-millimeters.