TLK131-65MMX95MM-MCT2014LBFT-B8XM8
10432028
MFG #: Tollok
$0.00
/
- External Diameter (mm): 95 mm
- Internal Diameter (mm): 65 mm
- Axial Force (kN): 84 kN
- Height: 4.10
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2730 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.10
Tollok T131065X095 High Torque Locking Device with an external diameter of 95-millimeters and an internal diameter of 65-millimeters.