TLK130-95MMX135MM-MCT9293LBFT-B10XM10
10433093
MFG #: Tollok
$0.00
/
- External Diameter (mm): 135 mm
- Internal Diameter (mm): 95 mm
- Axial Force (kN): 268 kN
- Height: 5.60
- Length: 2.80
- Net Weight: 7.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 12700 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.60
Tollok T130095X135 High Torque Locking Device with an external diameter of 135-millimeters and an internal diameter of 95-millimeters.