TLK130-11/4INX2.362IN-MCT846LBFT-B8XM6
10433076
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.362 in
- Internal Diameter (in): 1.25 in
- Axial Force (Lbf): 16402 lbs
- Height: 2.60
- Length: 1.90
- Net Weight: 2.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 848 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T130P010104 High Torque Locking Device with an external diameter of 2.362-inches and an internal diameter of 1.25-inches.