TLK130-22MMX47MM-MCT443LBFT-B6XM6
10433057
MFG #: Tollok
$0.00
/
- External Diameter (mm): 47 mm
- Internal Diameter (mm): 22 mm
- Axial Force (kN): 55 kN
- Height: 2.10
- Length: 1.90
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 600 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.10
Tollok T130022X047 High Torque Locking Device with an external diameter of 47-millimeters and an internal diameter of 22-millimeters.