TLK130-31/2INX5.118IN-MT8685LBFT-B10XM10
10432805
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.118 in
- Internal Diameter (in): 3.5 in
- Axial Force (Lbf): 60149 lbs
- Height: 5.40
- Length: 2.80
- Net Weight: 8.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 8770 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.40
Tollok T130P030102 High Torque Locking Device with an external diameter of 5.118-inches and an internal diameter of 3.5-inches.