TLK130-211/16INX4.331IN-MT5335LBT-B8XM10
10432802
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.331 in
- Internal Diameter (in): 2.6875 in
- Axial Force (Lbf): 48119 lbs
- Height: 4.70
- Length: 2.80
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 5384 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.70
Tollok T130P021116 High Torque Locking Device with an external diameter of 4.331-inches and an internal diameter of 2.6875-inches.