TLK130-42MMX75MM-MCT1571LBFT-B6XM8
10432751
MFG #: Tollok
$0.00
/
- External Diameter (mm): 75 mm
- Internal Diameter (mm): 42 mm
- Axial Force (kN): 101 kN
- Height: 3.20
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2120 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T130042X075 High Torque Locking Device with an external diameter of 75-millimeters and an internal diameter of 42-millimeters.