TLK130-27/8INX4.528IN-MCT5707LBFT-B8XM10
10432616
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.528 in
- Internal Diameter (in): 2.875 in
- Axial Force (Lbf): 48119 lbs
- Height: 3.20
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 5760 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T130P020708 High Torque Locking Device with an external diameter of 4.528-inches and an internal diameter of 2.875-inches.