TLK130-24MMX50MM-MCT479LBFT-B6XM6
10432566
MFG #: Tollok
$0.00
/
- External Diameter (mm): 50 mm
- Internal Diameter (mm): 24 mm
- Axial Force (kN): 55 kN
- Height: 2.20
- Length: 1.90
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 650 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T130024X050 High Torque Locking Device with an external diameter of 50-millimeters and an internal diameter of 24-millimeters.