TLK130-35MMX60MM-MCT937LBFT-B8XM6
10432386
MFG #: Tollok
$0.00
/
- External Diameter (mm): 60 mm
- Internal Diameter (mm): 35 mm
- Axial Force (kN): 73 kN
- Height: 2.60
- Length: 1.90
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 1270 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T130035X060 High Torque Locking Device with an external diameter of 60-millimeters and an internal diameter of 35-millimeters.