TLK130-70MMX110MM-MCT5532LBFT-B8XM10
10432362
MFG #: Tollok
$0.00
/
- External Diameter (mm): 110 mm
- Internal Diameter (mm): 70 mm
- Axial Force (kN): 214 kN
- Height: 4.20
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 7490 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.20
Tollok T130070X110 High Torque Locking Device with an external diameter of 110-millimeters and an internal diameter of 70-millimeters.