TLK130-55MMX85MM-MCT2729LBFT-B8XM8
10432147
MFG #: Tollok
$0.00
/
- External Diameter (mm): 85 mm
- Internal Diameter (mm): 55 mm
- Axial Force (kN): 135 kN
- Height: 3.60
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 3700 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.60
Tollok T130055X085 High Torque Locking Device with an external diameter of 85-millimeters and an internal diameter of 55-millimeters.