TLK130-3/4INX1.850IN-MCT381LBFT-B6XM6
10432119
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.85 in
- Internal Diameter (in): 0.75 in
- Axial Force (Lbf): 12301 lbs
- Height: 2.30
- Length: 2.00
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 384 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.30
Tollok T130P000304 High Torque Locking Device with an external diameter of 1.85-inches and an internal diameter of 0.75-inches.