TLK130-60MMX90MM-MCT2950LBFT-B8XM8
10432022
MFG #: Tollok
$0.00
/
- External Diameter (mm): 90 mm
- Internal Diameter (mm): 60 mm
- Axial Force (kN): 135 kN
- Height: 3.80
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 4040 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.80
Tollok T130060X090 High Torque Locking Device with an external diameter of 90-millimeters and an internal diameter of 60-millimeters.