RR432-P ST P/C
10521750
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1.654 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.19 in
- Product Type: Trencher With Rollers
- Roller Diameter (in): 0.88 in
- Height: 87.08
- Length: 232.22
- Material: Carbon Steel
- Minimum Tensile Strength (lbs): 21000 lb
- Net Weight: 3.50
- Overall Width/Pin Length (in): 2.28 in
- Plate Style: Straight
- Rated Working Load (lb/ft): 2100 lb/ft
- Roller Style: Non-Flange
- Sprocket Unit: 62
- Unit of Dimension: IN
- Weight unit: LB
- Width: 232.22
- Width Between Outer Plates (in): 1 in
RR432 Chain P/C Str SB 1.654P